Optimize precision regulation of Laser Cutting Machines with Proportional Technology | AVENTICS
1:25
Description
Related Videos
Emerson's Jonathan Mitchell explains how proportional technology enables precise regulation of gases in laser cutting applications, from as little as 300 mbar to 25 bar in pressure or higher. This allows the laser cut to be perfectly smooth
View More
View Less